Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
255-610
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0,08 - 2,5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
10
Height
14.20 mm
Width
102.90 mm
Depth
18.30 mm
Number of connection points
10
Number of potentials
10
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 2,9 mm
Dimensions
1,1 + 0,1 mm
Weight
16.960 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices